AKD drive models are available in a variety of combinations of features. The part number identifies the features included in your model.
PDMM is only available for EtherCATEtherCAT is an open, high-performance Ethernet-based fieldbus system. The development goal of EtherCAT was to apply Ethernet to automation applications which require short data update times (also called cycle times) with low communication jitter (for synchronization purposes) and low hardware costs field busses.
The figure below shows part number identification for drive features. Features available in the PDMM are marked bold green.
|
Copyright © 2015 Kollmorgen™ |
|